• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Flat Stranded Copper Wire BC

Flat Stranded Copper Wire BC
  • Volume Discount

Wire from Tanaka Densen that uses annealed copper strands. Suitable for connection of electrical equipment and grounding connection as electrical conductor that requires flexibility.

Part Number

Configured Part Number is shown.

Part Number
BC-0.75SQ-100
BC-1.25SQ-100
BC-2.0SQ-100
BC-3.5SQ-100
BC-5.5SQ-100
Part NumberVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Material
Available

9 Days or more

100.752.7X0.764/0.12Annealed copper wire
Available

9 Days or more

101.253.6X0.9112/0.12Annealed copper wire
Available

84 Days or more

1024.7X1.0176/0.12Annealed copper wire
Available

9 Days or more

103.57.0X1.0312/0.12Annealed copper wire
Available

9 Days or more

105.59.6X1.4480/0.12Annealed copper wire

Loading...

  1. 1

Basic Information

Total length(m) 100 Packing Method Bundle

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m