Rubber Bushing

Rubber Bushing

Allows thin cable clamping by using in duplicate or triplicate mounted to the D/MS3057 Cable Clamp.

[Features]
· The AN3420 is an accessory that is used mounted to the D/MS3057 Cable Clamp for clamping cables securely.
· By using the AN3420 in duplicate or triplicate, thin cables can also be securely clamped.

Part Number

Configured Part Number is shown.

Part Number
AN3420-4
AN3420-6
AN3420-24
Part NumberVolume DiscountDays to Ship Internal diameter (φA)
(mm)

6 Days or more

5.6

6 Days or more

7.9

25 Days or more

31.8

Loading...

  1. 1

Basic Information

Conforming target D/MS 3057 cable clamp

Additional Products in this Category

Tech Support