Motor Cooler

Motor Cooler

[Features]
· This is a fan which attaches to and cools motors.
· Effective in improving operating duty and extending useful life.
· DC 24 V input.
· Lead wire with connector included.
· Uses a fan with rotation stop sensor.

Part Number

Configured Part Number is shown.

Part Number
MCPF6A
MCPF6B
MCPF7
MCPF7B
MCPF8
MCPF8B
MCPF9
MCPF9B
Part NumberVolume DiscountDays to Ship RoHSSize Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Notes

11 Days or more

6[Others] 42x44.50.183486Applicable motor mounting angle 60.0mm

11 Days or more

6[Others] 42x44.50.183486Applicable motor mounting angle 56.4mm

11 Days or more

6[Others] 42x44.50.183486Applicable motor mounting angle 70.0 mm

11 Days or more

6[Others] 42x44.50.183486Applicable motor mounting angle 70.0 mm

11 Days or more

6[Others] 52x54.50.273654Applicable motor mounting angle 80.0mm

11 Days or more

6[Others] 52x54.50.273654Applicable motor mounting angle 80.0mm

11 Days or more

6[Others] 52x54.50.273654Applicable motor mounting angle (85 mm, 90.0 mm)

11 Days or more

6[Others] 52x54.50.273654Applicable motor mounting angle 90.0mm

Loading...

  1. 1

Basic Information

Type DC fan Thickness Others Input voltage DC24V
Sensor output Suspend output Representative standards CE / UL / CSA Additional functions Stop sensor (non-contact type)
Alarm output format Open collector output

Additional Products in this Category

Tech Support