• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 12/15/2018 to 5:00 p.m. (CST) 12/16/2018. We apologize for the inconvenience.

Cold-Resistant CVCT Series

Cold-Resistant CVCT Series

[Features]
• Flexible, cold-resistant vinyl sheath cab-tire cable that uses cross-linked polyethylene for insulation.

Part Number

Configured Part Number is shown.

Part Number
CR-CVCT-0.75SQ-2-100
CR-CVCT-0.75SQ-3-100
CR-CVCT-0.75SQ-4-100
CR-CVCT-1.25SQ-2-100
CR-CVCT-1.25SQ-3-100
CR-CVCT-1.25SQ-4-100
CR-CVCT-2.0SQ-2-100
CR-CVCT-2.0SQ-3-100
CR-CVCT-2.0SQ-4-100
CR-CVCT-3.5SQ-3-100
CR-CVCT-3.5SQ-4-100
CR-CVCT-5.5SQ-3-100
CR-CVCT-5.5SQ-4-100
CR-CVCT-8SQ-3-100
CR-CVCT-8SQ-4-100
CR-CVCT-14SQ-3-100
CR-CVCT-14SQ-4-100
Part NumberVolume DiscountDays to Ship Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Allowable Current
(A)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

11 Days

0.751829171.12.7

11 Days

0.751839.4141.12.7

11 Days

0.7518410.1121.12.7

11 Days

1.251629.8221.53.1

11 Days

1.2516310.5191.53.1

11 Days

1.2516411.3181.53.1

11 Days

214210.6311.83.4

11 Days

214311.1261.83.4

11 Days

214412.2241.83.4

11 Days

3.512312.2392.54.1

12 Days

3.512412.8352.54.1

12 Days

5.510315.2503.15.1

12 Days

5.510416.7453.15.1

12 Days

88316.7623.75.7

12 Days

88418.4553.75.7

12 Days

146319.7874.96.9

12 Days

146421.7774.96.9

Loading...

  1. 1

Basic Information

Total length(m) 100 Rated voltage 600V Shield None
Sheath Characteristic Cold resistance Representative standards PSE Sheath Color Black
Ground wire None Sheath Material Special flexible cold-resistant vinyl sheath Insulation body materials Cross-link polyethylene
Temperature rating(℃) 60

Additional Products in this Category

Tech Support