Concrete saddle new type (for concrete and block walls)

Concrete saddle new type (for concrete and block walls)

[Features]
This concrete saddle (for a concrete block wall) perfectly matches both the VVF cable and coaxial cable. The 2-pin type makes it easy to install.

Part Number

Configured Part Number is shown.

Part Number
CS-1N
CS-2N
CS-3N
Part NumberVolume DiscountDays to Ship Dimension (LxB) Driving pin specifications Notes

6 Days or more

21.3x17.2φ 1.5 mm x 14 mm x 2Pilot hole not required, directly driven (2 easy-to-drive pins)

6 Days or more

24.9x18.4φ 1.5 mm x 14 mm x 2Pilot hole not required, directly driven (2 easy-to-drive pins)

6 Days or more

27.6x18.5φ 1.5 mm x 16 mm x 2Pilot hole not required, directly driven (2 easy-to-drive pins)

Loading...

  1. 1

Basic Information

Use/application For VVF cable, coaxial cable combination/concrete block wall

Additional Products in this Category

Tech Support