Shielded Twisted Pair Multi-Core Cable, MSCKF Series

Shielded Twisted Pair Multi-Core Cable, MSCKF Series

UL2464 standard shielded twisted pair cable with favorable noise resistance and signal properties thanks to twisted pair structure.

[Features]
· Twisted pair structure provides favorable noise resistance and signal properties.
· Shielded and effective as an EMC measure.
· Heat and oil resistant PVC is used for the sheath.
· Fitting to insulation displacement connector is possible after flattening.

Part Number

Configured Part Number is shown.

Part Number
MSCKF-10(W)-1
MSCKF-10(W)-2
MSCKF-10(W)-3
MSCKF-10(W)-4
MSCKF-10(W)-5
MSCKF-10(W)-6
MSCKF-10(W)-7
MSCKF-10(W)-8
MSCKF-10(W)-9
MSCKF-10(W)-10
MSCKF-10(W)-11
MSCKF-10(W)-12
MSCKF-10(W)-13
MSCKF-10(W)-14
MSCKF-10(W)-15
MSCKF-10(W)-16
MSCKF-10(W)-17
MSCKF-10(W)-18
MSCKF-10(W)-19
MSCKF-10(W)-20
MSCKF-10(W)-21
MSCKF-10(W)-22
MSCKF-10(W)-23
MSCKF-10(W)-24
MSCKF-10(W)-25
MSCKF-10(W)-26
MSCKF-10(W)-27
MSCKF-10(W)-28
MSCKF-10(W)-29
MSCKF-10(W)-30
MSCKF-10(W)-31
MSCKF-10(W)-32
MSCKF-10(W)-33
MSCKF-10(W)-34
MSCKF-10(W)-35
MSCKF-10(W)-36
MSCKF-10(W)-37
MSCKF-10(W)-38
MSCKF-10(W)-39
MSCKF-10(W)-40
MSCKF-10(W)-41
MSCKF-10(W)-42
MSCKF-10(W)-43
MSCKF-10(W)-44
MSCKF-10(W)-45
MSCKF-10(W)-46
MSCKF-10(W)-47
MSCKF-10(W)-48
MSCKF-10(W)-49
MSCKF-10(W)-50
MSCKF-10(W)-51
MSCKF-10(W)-52
MSCKF-10(W)-53
MSCKF-10(W)-54
MSCKF-10(W)-55
MSCKF-10(W)-56
MSCKF-10(W)-57
MSCKF-10(W)-58
MSCKF-10(W)-59
MSCKF-10(W)-60
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Number of cores
(Core)
Logarithm Insulation body color Allowable Current Other properties

7 Days or more

61105PSee the catalog1.0Noise-resistant

7 Days or more

62105PSee the catalog1.0Noise-resistant

7 Days or more

63105PSee the catalog1.0Noise-resistant

7 Days or more

64105PSee the catalog1.0Noise-resistant

7 Days or more

65105PSee the catalog1.0Noise-resistant

7 Days or more

66105PSee the catalog1.0Noise-resistant

7 Days or more

67105PSee the catalog1.0Noise-resistant

7 Days or more

68105PSee the catalog1.0Noise-resistant

7 Days or more

69105PSee the catalog1.0Noise-resistant

7 Days or more

610105PSee the catalog1.0Noise-resistant

7 Days or more

611105PSee the catalog1.0Noise-resistant

7 Days or more

612105PSee the catalog1.0Noise-resistant

7 Days or more

613105PSee the catalog1.0Noise-resistant

7 Days or more

614105PSee the catalog1.0Noise-resistant

7 Days or more

615105PSee the catalog1.0Noise-resistant

7 Days or more

616105PSee the catalog1.0Noise-resistant

7 Days or more

617105PSee the catalog1.0Noise-resistant

7 Days or more

618105PSee the catalog1.0Noise-resistant

7 Days or more

619105PSee the catalog1.0Noise-resistant

7 Days or more

620105PSee the catalog1.0Noise-resistant

7 Days or more

621105PSee the catalog1.0Noise-resistant

7 Days or more

622105PSee the catalog1.0Noise-resistant

7 Days or more

623105PSee the catalog1.0Noise-resistant

7 Days or more

624105PSee the catalog1.0Noise-resistant

7 Days or more

625105PSee the catalog1.0Noise-resistant

7 Days or more

626105PSee the catalog1.0Noise-resistant

7 Days or more

627105PSee the catalog1.0Noise-resistant

7 Days or more

628105PSee the catalog1.0Noise-resistant

7 Days or more

629105PSee the catalog1.0Noise-resistant

7 Days or more

630105PSee the catalog1.0Noise-resistant

7 Days or more

631105PSee the catalog1.0Noise-resistant

7 Days or more

632105PSee the catalog1.0Noise-resistant

7 Days or more

633105PSee the catalog1.0Noise-resistant

7 Days or more

634105PSee the catalog1.0Noise-resistant

7 Days or more

635105PSee the catalog1.0Noise-resistant

7 Days or more

636105PSee the catalog1.0Noise-resistant

7 Days or more

637105PSee the catalog1.0Noise-resistant

7 Days or more

638105PSee the catalog1.0Noise-resistant

7 Days or more

639105PSee the catalog1.0Noise-resistant

7 Days or more

640105PSee the catalog1.0Noise-resistant

7 Days or more

641105PSee the catalog1.0Noise-resistant

7 Days or more

642105PSee the catalog1.0Noise-resistant

7 Days or more

643105PSee the catalog1.0Noise-resistant

7 Days or more

644105PSee the catalog1.0Noise-resistant

7 Days or more

645105PSee the catalog1.0Noise-resistant

7 Days or more

646105PSee the catalog1.0Noise-resistant

7 Days or more

647105PSee the catalog1.0Noise-resistant

7 Days or more

648105PSee the catalog1.0Noise-resistant

7 Days or more

649105PSee the catalog1.0Noise-resistant

7 Days or more

650105PSee the catalog1.0Noise-resistant

7 Days or more

651105PSee the catalog1.0Noise-resistant

7 Days or more

652105PSee the catalog1.0Noise-resistant

7 Days or more

653105PSee the catalog1.0Noise-resistant

7 Days or more

654105PSee the catalog1.0Noise-resistant

7 Days or more

655105PSee the catalog1.0Noise-resistant

7 Days or more

656105PSee the catalog1.0Noise-resistant

7 Days or more

657105PSee the catalog1.0Noise-resistant

7 Days or more

658105PSee the catalog1.0Noise-resistant

7 Days or more

659105PSee the catalog1.0Noise-resistant

7 Days or more

660105PSee the catalog1.0Noise-resistant

Loading...

Basic Information

Conductor cross section(mm2) 0.088 AWG size(AWG) 28 Rated voltage 300V
Shield Present Sheath Characteristic Oil resistance / Heat resistance Representative standards UL
Sheath Color Warm gray Ground wire Drain wire Sheath Material PVC
Insulation body materials PVC Conductor configuration(Units/mm) 7/0.127 Conductor outer diameter(mm) 0.38
Temperature rating(℃) 80

Additional Products in this Category

Tech Support