HP Heat-Resistant Cable for Fire Alarm Circuits

HP Heat-Resistant Cable for Fire Alarm Circuits

[Features]
• Manufactured by Fujikura Dia Cable.
▪ JECTEC fireproof, heat-resistant wire is certified by the Certification Committee.
• Open wiring using the stapling method is possible.
• An eco-cable with flame-retardant polyethylene sheath is also available.
• HP uses lead-free PVC in compliance with the RoHS directive (restrictions on use of specified toxic substances).

Part Number

Configured Part Number is shown.

Part Number
HP-0.9MM-3P-200
HP-0.9MM-5P-200
HP-0.9MM-10P-200
HP-0.9MM-15P-200
HP-0.9MM-20P-200
HP-1.2MM-3P-200
HP-1.2MM-5P-200
HP-1.2MM-10P-200
HP-1.2MM-15P-200
HP-1.2MM-20P-200
HP-1.2MM-30P-200
HP-1.2MM-50P-200
HP-F-0.9MM-2-200
HP-F-0.9MM-3-200
HP-F-1.2MM-2-200
HP-F-1.2MM-3-200
Part NumberVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor outer diameter
(mm)
Standard

11 Days

663P80.9JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

6105P9.50.9JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

62010P11.50.9JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

63015P130.9JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

64020P150.9JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

663P101.2JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

6105P11.51.2JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

62010P141.2JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

63015P161.2JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

64020P19.51.2JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

66030P221.2JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

610050P301.2JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

62-3.5x5.00.9JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

63-3.5x6.50.9JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

62-4.0x6.01.2JCS 3501, Fire and Disaster Management Agency Notice No.11

11 Days

63-4.0x7.51.2JCS 3501, Fire and Disaster Management Agency Notice No.11

Loading...

  1. 1

Basic Information

Total length(m) 200 Rated voltage 60V or less Shield None
Properties Heat resistance Sheath (outer coating) color Ash Ground wire None
Sheath (outer coating) material PVC (PVC· lead free) Insulation body color See the catalog

Additional Products in this Category

Tech Support