• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

KFX Color Bridge Type (Part Numbers)

KFX Color Bridge Type
  • Volume Discount

The pitches between individual cores is 1.27 mm, ideal for MIL connector crimping. Color bridge type (full welded), UL2651(105°C, 300V)VW-1 listed

[Features]
▪ A pressure contact connector with 1.27 mm pitch (U contact) can be used for bundled connection under pressure.
· Cable branching is easy using a ripper.
· There is no need to distinguish between front and back.
· Has flexibility to make wiring work easy.

Part Number

Configured Part Number is shown.

Part Number
KFX-10(CB)-61
KFX-14(CB)-61
KFX-16(CB)-61
KFX-20(CB)-61
KFX-26(CB)-61
KFX-30(CB)-61
KFX-34(CB)-61
KFX-36(CB)-61
KFX-40(CB)-61
KFX-50(CB)-61
KFX-60(CB)-61
KFX-64(CB)-61
Part NumberVolume DiscountDays to Ship Number of cores
(Core)
Rate temperature
(℃)
Available

11 Days or more

10105
Available

66 Days or more

14105
Available

11 Days or more

16105
Available

66 Days or more

20105
Available

66 Days or more

26105
Available

66 Days or more

30105
Available

66 Days or more

34105
Available

66 Days or more

36105
Available

66 Days or more

40105
Available

11 Days or more

50105
Available

66 Days or more

60105
Available

66 Days or more

64105

Loading...

  1. 1

Basic Information

Total length(m) 61 Conductor cross section(mm2) 0.088 AWG size(AWG) 28
Rated voltage 300V Shield None Representative standards UL
Ground wire None Insulation body materials PVC (PVC) Shape Bridge form
Color scheme type Color type Line pitch(mm) 1.27

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m