• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

SFL Series, external installation foot【4 Pieces Per Package】

SFL Series, external installation foot
  • Volume Discount

[Features]
- Accessory for Main Body Mounting

PDF

Part Number

Configured Part Number is shown.

SFL-1

 
Part Number
SFL-1
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

Available

6 Days or more

Loading...

  1. 1

Basic Information

Color/Surface treatment Light gray W(mm) 15 H(mm) 30
D(mm) 10 Material Polycarbonate Number with packs(Piece) 4

Please check the type/dimensions/specifications of the part SFL-1 in the SFL Series, external installation foot series.

Additional Products in this Category

Tech Support