VFF Series

VFF Series

For indoor wiring, three-phase wiring and air conditioner wiring

[Features]
・Low voltage general residential indoor wiring.
・Annealed copper wire conductors.
・60°C lead-free vinyl insulation.
・60°C lead-free vinyl sheathing.

Part Number

Configured Part Number is shown.

Part Number
VVF-1.6MM-2-1
VVF-1.6MM-2-2
VVF-1.6MM-2-3
VVF-1.6MM-2-4
VVF-1.6MM-2-5
VVF-1.6MM-2-6
VVF-1.6MM-2-7
VVF-1.6MM-2-8
VVF-1.6MM-2-9
VVF-1.6MM-2-10
VVF-1.6MM-2-11
VVF-1.6MM-2-12
VVF-1.6MM-2-13
VVF-1.6MM-2-14
VVF-1.6MM-2-15
VVF-1.6MM-2-16
VVF-1.6MM-2-17
VVF-1.6MM-2-18
VVF-1.6MM-2-19
VVF-1.6MM-2-20
VVF-1.6MM-2-21
VVF-1.6MM-2-22
VVF-1.6MM-2-23
VVF-1.6MM-2-24
VVF-1.6MM-2-25
VVF-1.6MM-2-26
VVF-1.6MM-2-27
VVF-1.6MM-2-28
VVF-1.6MM-2-29
VVF-1.6MM-2-30
VVF-1.6MM-2-31
VVF-1.6MM-2-32
VVF-1.6MM-2-33
VVF-1.6MM-2-34
VVF-1.6MM-2-35
VVF-1.6MM-2-36
VVF-1.6MM-2-37
VVF-1.6MM-2-38
VVF-1.6MM-2-39
VVF-1.6MM-2-40
VVF-1.6MM-2-41
VVF-1.6MM-2-42
VVF-1.6MM-2-43
VVF-1.6MM-2-44
VVF-1.6MM-2-45
VVF-1.6MM-2-46
VVF-1.6MM-2-47
VVF-1.6MM-2-48
VVF-1.6MM-2-49
VVF-1.6MM-2-50
VVF-1.6MM-2-51
VVF-1.6MM-2-52
VVF-1.6MM-2-53
VVF-1.6MM-2-54
VVF-1.6MM-2-55
VVF-1.6MM-2-56
VVF-1.6MM-2-57
VVF-1.6MM-2-58
VVF-1.6MM-2-59
VVF-1.6MM-2-60
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Number of cores
(Core)
Finished outer diameter
(mm)
Insulation body color Allowable Current
(A)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

7 Days

6126.2x9.4Black, white181.63.2

7 Days

6226.2x9.4Black, white181.63.2

7 Days

6326.2x9.4Black, white181.63.2

7 Days

6426.2x9.4Black, white181.63.2

7 Days

6526.2x9.4Black, white181.63.2

7 Days

6626.2x9.4Black, white181.63.2

7 Days

6726.2x9.4Black, white181.63.2

7 Days

6826.2x9.4Black, white181.63.2

7 Days

6926.2x9.4Black, white181.63.2

7 Days

61026.2x9.4Black, white181.63.2

7 Days

61126.2x9.4Black, white181.63.2

7 Days

61226.2x9.4Black, white181.63.2

7 Days

61326.2x9.4Black, white181.63.2

7 Days

61426.2x9.4Black, white181.63.2

7 Days

61526.2x9.4Black, white181.63.2

7 Days

61626.2x9.4Black, white181.63.2

7 Days

61726.2x9.4Black, white181.63.2

7 Days

61826.2x9.4Black, white181.63.2

7 Days

61926.2x9.4Black, white181.63.2

7 Days

62026.2x9.4Black, white181.63.2

7 Days

62126.2x9.4Black, white181.63.2

7 Days

62226.2x9.4Black, white181.63.2

7 Days

62326.2x9.4Black, white181.63.2

7 Days

62426.2x9.4Black, white181.63.2

7 Days

62526.2x9.4Black, white181.63.2

7 Days

62626.2x9.4Black, white181.63.2

7 Days

62726.2x9.4Black, white181.63.2

7 Days

62826.2x9.4Black, white181.63.2

7 Days

62926.2x9.4Black, white181.63.2

7 Days

63026.2x9.4Black, white181.63.2

7 Days

63126.2x9.4Black, white181.63.2

7 Days

63226.2x9.4Black, white181.63.2

7 Days

63326.2x9.4Black, white181.63.2

7 Days

63426.2x9.4Black, white181.63.2

7 Days

63526.2x9.4Black, white181.63.2

7 Days

63626.2x9.4Black, white181.63.2

7 Days

63726.2x9.4Black, white181.63.2

7 Days

63826.2x9.4Black, white181.63.2

7 Days

63926.2x9.4Black, white181.63.2

7 Days

64026.2x9.4Black, white181.63.2

7 Days

64126.2x9.4Black, white181.63.2

7 Days

64226.2x9.4Black, white181.63.2

7 Days

64326.2x9.4Black, white181.63.2

7 Days

64426.2x9.4Black, white181.63.2

7 Days

64526.2x9.4Black, white181.63.2

7 Days

64626.2x9.4Black, white181.63.2

7 Days

64726.2x9.4Black, white181.63.2

7 Days

64826.2x9.4Black, white181.63.2

7 Days

64926.2x9.4Black, white181.63.2

7 Days

65026.2x9.4Black, white181.63.2

7 Days

65126.2x9.4Black, white181.63.2

7 Days

65226.2x9.4Black, white181.63.2

7 Days

65326.2x9.4Black, white181.63.2

7 Days

65426.2x9.4Black, white181.63.2

7 Days

65526.2x9.4Black, white181.63.2

7 Days

65626.2x9.4Black, white181.63.2

7 Days

65726.2x9.4Black, white181.63.2

7 Days

65826.2x9.4Black, white181.63.2

7 Days

65926.2x9.4Black, white181.63.2

7 Days

66026.2x9.4Black, white181.63.2

Loading...

Basic Information

Rated voltage 600V Representative standards PSE Sheath Material Non-lead vinyl
Insulation body materials Non-lead vinyl Temperature rating(℃) 60

Additional Products in this Category

Tech Support