IP68 Type, IP68 Waterproof Enclosure

IP68 Type, IP68 Waterproof Enclosure
  • Volume Discount

[Features]
· Environmentally tolerant enclosure.
· IP68 type, made of corrosion-resistant aluminum die casting, with powder coating and stainless steel hexagon head screw or bayonet locking mechanism

Part Number

Configured Part Number is shown.

Part Number
CG 06 FL
CG 10 FL
CG 16 FL
CG 24 FL
CGC 06 B
CGC 06
CGC 10 B
CGC 10
CGC 16 B
CGC 16
CGC 24 B
CGC 24
CGI 06 B
CGI 06
CGI 10 B
CGI 10
CGI 16 B
CGI 16
CGI 24 B
CGI 24
CGK I
CGK IAP13
CGK V13
CGO 06.16 B
CGO 06.16
CGO 06.21 B
CGO 06.21
CGO 06.29 B
CGO 06.29
CGO 10.16 B
CGO 10.16
CGO 10.21 B
CGO 10.21
CGO 10.29 B
CGO 10.29
CGO 16.21 B
CGO 16.21
CGO 16.29 B
CGO 16.29
CGO 16.36 B
CGO 16.36
CGO 24.21 B
CGO 24.21
CGO 24.29 B
CGO 24.29
CGO 24.36 B
CGO 24.36
CGP 06.29
CGP 10.29
CGP 16.36
CGP 24.36
CGP 24.236
CGV 06.16 B
CGV 06.16
CGV 06.21 B
CGV 06.21
CGV 06.29 B
CGV 06.29
CGV 10.16 B
CGV 10.16
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials IP Rating Representative standards Part names Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Lock type Details
Available

Quote

6A・B・CNoneUL / CULReinforced frame for bulkhead housing--44.27--
Available

Quote

6A・B・CNoneUL / CULReinforced frame for bulkhead housing--52.27--
Available

Quote

6A・B・CNoneUL / CULReinforced frame for bulkhead housing--77.27--
Available

Quote

6A・B・CNoneUL / CULReinforced frame for bulkhead housing--104.27--
Available

Quote

6A・B・CPresentUL / CULCover--44.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULCover--44.27Screw type-
Available

Quote

6A・B・CPresentUL / CULCover--57.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULCover--57.27Screw type-
Available

Quote

6A・B・CPresentUL / CULCover--77.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULCover--77.27Screw type-
Available

Quote

6A・B・CPresentUL / CULCover--104.27Bayonet type-
Available

Quote

6A・B・CPresentUL / CULCover--104.27Screw type-
Available

Quote

6A・B・CPresentUL / CULBulkhead housing--44.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULBulkhead housing--44.27Screw type-
Available

Quote

6A・B・CPresentUL / CULBulkhead housing--57.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULBulkhead housing--57.27Screw type-
Available

Quote

6A・B・CPresentUL / CULBulkhead housing--77.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULBulkhead housing--77.27Screw type-
Available

Quote

6A・B・CPresentUL / CULBulkhead housing--104.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULBulkhead housing--104.27Screw type-
Available

Quote

6A・B・CPresent-Bulkhead housing--21.21--
Available

Quote

6A・B・CPresent-Angle bulkhead housing-13.5--With cable grand entry
Available

Quote

6A・B・CPresent-HoodTop13.521.21--
Available

Quote

6A・B・CPresentUL / CULHoodSide1644.27Bayonet type-
Available

Quote

6A・B・CPresentUL / CULHoodSide1644.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide2144.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULHoodSide2144.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide2944.27Bayonet type-
Available

Quote

6A・B・CPresentUL / CULHoodSide2944.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide1657.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULHoodSide1657.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide2157.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULHoodSide2157.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide2957.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULHoodSide2957.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide2177.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULHoodSide2177.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide2977.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULHoodSide2977.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide3677.27Bayonet type-
Available

Quote

6A・B・CPresentUL / CULHoodSide3677.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide21104.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULHoodSide21104.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide29104.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULHoodSide29104.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodSide36104.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULHoodSide36104.27Screw type-
Available

Quote

6A・B・CPresentUL / CULBOX housing-2944.27Screw type-
Available

Quote

6A・B・CPresentUL / CULBOX housing-2957.27Screw type-
Available

Quote

6A・B・CPresentUL / CULBOX housing-3677.27Screw type-
Available

Quote

6A・B・CPresentUL / CULBOX housing-36104.27Screw type-
Available

Quote

6A・B・CPresentUL / CULBOX housing-36 (2 entry)104.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodTop1644.27Bayonet type-
Available

85 Days or more

6A・B・CPresentUL / CULHoodTop1644.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodTop2144.27Bayonet type-
Available

Quote

6A・B・CPresentUL / CULHoodTop2144.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodTop2944.27Bayonet type-
Available

Quote

6A・B・CPresentUL / CULHoodTop2944.27Screw type-
Available

Quote

6A・B・CPresentUL / CULHoodTop1657.27Bayonet type-
Available

Quote

6A・B・CPresentUL / CULHoodTop1657.27Screw type-

Loading...

Basic Information

Connector Shape Square shape Enclosure type IP68

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support