Communication Cable for MELSECNET SQPEV-SB (Part Numbers)

Communication Cable for MELSECNET SQPEV-SB
  • Volume Discount

Twisted pair cable compliant with MELSEC signal transmission standards and general purpose sequencer system from Mitsubishi Electric Co., Ltd.

[Features]
Has passed and is certified in accordance with the Mitsubishi Electric Co., Ltd. MELSEC communication cable connectible product certification standards.
· Lead free vinyl featuring flexibility and oil and heat-resistance is used as a sheath.
▪ Flame retardance has passed ULVW-1 flammability testing.
Has passed and is certified in accordance with the Mitsubishi Electric Co., Ltd. MELSEC communication cable connectible product certification standards.
・Also optimal for signal transmission in RS485/RS422 systems.
・Furthermore, 0.5 mm 2×2P / 3P can also be used as a connection cable for OPCN-1

Part Number

Configured Part Number is shown.

Part Number
SQPEV-SB-0.2SQ-2P-100
SQPEV-SB-0.2SQ-3P-100
SQPEV-SB-0.3SQ-2P-100
SQPEV-SB-0.3SQ-3P-100
SQPEV-SB-0.5SQ-2P-100
SQPEV-SB-0.5SQ-3P-100
Part NumberVolume DiscountDays to Ship RoHSConductor Size No. of Cores Cable Outer Diameter
(mm)
Sheath Material Insulation body color Outer diameter(detail)
(mm)
Conductor cross section
(mm2)
Other properties
Available

Quote

10AWG24(0.20sq)2 Pair (2P)7.0~7.9PVCBlue-white/yellow - white70.2Flexibility/noise resistance
Available

Quote

10AWG24(0.20sq)3 Pair (3P)7.0~7.9PVCBlue - white/yellow-white/green - white7.50.2Flexibility/noise resistance
Available

Quote

10AWG22(0.32sq)2 Pair (2P)8.0~8.9PVCBlue-white/yellow - white80.3Flexibility/noise resistance
Available

Quote

10AWG22(0.32sq)3 Pair (3P)8.0~8.9PVCBlue - white/yellow-white/green - white80.3Flexibility/noise resistance
Available

Quote

10AWG20(0.50sq)2 Pair (2P)10.0~-Blue-white/yellow - white100.5Flexibility/noise resistance
Available

Quote

10AWG20(0.50sq)3 Pair (3P)10.0~-Blue - white/yellow-white/green - white110.5Flexibility/noise resistance

Loading...

  1. 1

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
Cable Conductor Stranded Wire Color Black Length(m) 100~
Cable Feature Oil-Resistant / Heat-Resistant Application For Fixed Parts Length(detail)(m) 100
Ground wire None

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m