LO-NC Cable for LonWorks (Part Numbers)

LO-NC Cable for LonWorks
  • Volume Discount

Specialized cable tailored to the characteristics of the LonWorks networking platform.

[Features]
• Low-weight, low-volume cable with excellent noise resistance for space-saving wiring in buildings, etc.
• Flexible design that makes the cable easy to handle
• Flexible drain wire for enhanced workability
• A distinct color for each core prevents wiring errors and allows connections to be made more easily.
• Heat resistant cable for fire services, with "LO-NC-HP" and "EMLO-NC-HP/F” printed regularly on the outer sheath for easy identification of the cables within a control panel, etc. after wiring
• Also optimal for signal transmission in RS485/RS422 systems

Part Number

Configured Part Number is shown.

Part Number
EM LO-NC/F-20AWG-1P-100
EM LO-NC/F-22AWG-1P-100
EM LO-NC/F-22AWG-2P-100
LO-NC-20AWG-1P-100
LO-NC-22AWG-1P-100
LO-NC-22AWG-2P-100
LO-NC-SB-0.75SQ-1P-100
LO-NC-SB-16AWG-1P-100
Part NumberVolume DiscountDays to Ship RoHSConductor Size No. of Cores Cable Outer Diameter
(mm)
Color Sheath Material Internal conductor outer diameter
(mm)
Outer diameter(detail)
(mm)
Conductor cross section
(mm2)
Other properties
Available

11 Days or more

10AWG20(0.50sq)1 Pair (1P)7.0~7.9[Gray / Light Gray] Grey--70.5Flexibility/twist resistance/noise resistance
Available

Quote

10AWG22(0.32sq)1 Pair (1P)5.0~5.9[Gray / Light Gray] Grey-0.655.5-Flexibility/twist resistance/noise resistance
Available

11 Days or more

10AWG22(0.32sq)2 Pair (2P)7.0~7.9[Gray / Light Gray] Grey-0.657.5-Flexibility/twist resistance/noise resistance
Available

Quote

10AWG20(0.50sq)1 Pair (1P)7.0~7.9[Gray / Light Gray] GreyPVC-70.5Flexibility/noise resistance
Available

Quote

10AWG22(0.32sq)1 Pair (1P)5.0~5.9[Gray / Light Gray] GreyPVC0.655.5-Flexibility/noise resistance
Available

Quote

10AWG22(0.32sq)2 Pair (2P)7.0~7.9[Gray / Light Gray] GreyPVC0.657.5-Flexibility/noise resistance
Available

Quote

10AWG18(0.80sq)1 Pair (1P)8.0~8.9BlackPVC-8.50.75Flexibility/noise resistance
Available

Quote

10AWG16(1.30sq)1 Pair (1P)10.0~BlackPVC-10.51.3Flexibility/noise resistance

Loading...

  1. 1

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Single Layer Shield
FA Network Standard Others Cable Conductor Stranded Wire Length(m) 100~
Length(detail)(m) 100 FA Network Standard Detail LO-NC Ground wire None

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m