AS-i cable ASI (Part Numbers)

AS-i cable ASI
  • Volume Discount

Specialized cable for the AS-Interface system for factory automation.

[Features]
▪ Designed with flexibility in mind, so easy to handle
▪ Asymmetrical cross section to prevent incorrect connections
▪ Oil- and heat-resistant TPE insulator and sheath
▪ UL and cUL standards compliant, allowing trouble-free deployment in overseas territories, specifically the US

Part Number

Configured Part Number is shown.

Part Number
ASI-BT-1.5SQ-2-100
ASI-YT-1.5SQ-2-100
Part NumberVolume DiscountDays to Ship RoHSColor Other properties
Available

11 Days or more

10BlackFlexibility
Available

11 Days or more

10[Yellow / Light Yellow] YellowFlexibility

Loading...

  1. 1

Basic Information

Category Others Shield Structure Non-Shielded・UTP FA Network Standard Others
Standard UL / CSA(cUL) Cable Conductor Single Wire Conductor Size AWG16(1.30sq)
No. of Cores 2 Core (2C) Cable Outer Diameter(mm) 10.0~ Length(m) 100~
Cable Feature Oil-Resistant / Heat-Resistant Sheath Material TPE Insulation body color Brown/blue
Outer diameter(detail)(mm) 4X10 Length(detail)(m) 100 FA Network Standard Detail AS-i
Conductor cross section(mm2) 1.5 Ground wire None Insulation body materials e:TPE

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m