FCPEE/F Color Identified Polyethylene Insulation Flame Resistant Polyethylene Sheath Cable (FCPEE-CU/F-0.65MM-5P-100)

FCPEE/F Color Identified Polyethylene Insulation Flame Resistant Polyethylene Sheath Cable FCPEE-CU/F-0.65MM-5P-100
  • Volume Discount

Environment-friendly FCPEE/F cable (JCS 5421). Eco cable.

[Features]
・[Clean & Green] color Identified polyethylene insulation flame resistant vinyl sheath cable.

Part Number

Configured Part Number is shown.

FCPEE-CU/F-0.65MM-5P-100

Part Number
FCPEE-CU/F-0.65MM-5P-100
Part NumberVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Logarithm Finished outer diameter
(mm)
Shield material Conductor diameter
(mm)
Other standards Other properties Insulation body color
Available

11 Days or more

10105P7.5Annealed copper tape0.65JCS5421Burn resistanceSee the catalog

Loading...

  1. 1

Basic Information

Specified length(m) 100 Shield Present Sheath Color Black
Ground wire None Sheath Material Polyethylene type Insulation body materials Polyethylene type

Please check the type/dimensions/specifications of the part FCPEE-CU/F-0.65MM-5P-100 in the FCPEE/F Color Identified Polyethylene Insulation Flame Resistant Polyethylene Sheath Cable series.

Products like this...

Part Number
FCPEE-CU/F-0.65MM-20P-100
FCPEE-CU/F-0.65MM-30P-100
FCPEE-CU/F-0.65MM-3P-100
FCPEE-CU/F-0.65MM-7P-100
FCPEE-CU/F-0.9MM-10P-100
FCPEE-CU/F-0.9MM-15P-100
Part NumberVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Logarithm Finished outer diameter
(mm)
Shield material Conductor diameter
(mm)
Other standards Other properties Insulation body color
Available

11 Days or more

104020P12Annealed copper tape0.65JCS5421Burn resistanceSee the catalog
Available

11 Days or more

106030P14Annealed copper tape0.65-Burn resistanceSee the catalog
Available

11 Days or more

1063P6.5Annealed copper tape0.65JCS5421Burn resistanceSee the catalog
Available

11 Days or more

10147P8Annealed copper tape0.65-Burn resistanceSee the catalog
Available

11 Days or more

102010P11.5Annealed copper tape0.9JCS5421Burn resistanceSee the catalog
Available

11 Days or more

103015P13.5Annealed copper tape0.9JCS5421Burn resistanceSee the catalog

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m