CCP Color Identifiable Polyethylene Insulation Polyethylene Sheath Cable

CCP Color Identifiable Polyethylene Insulation Polyethylene Sheath Cable
  • Volume Discount

Colored wire core for identification, star configuration cable for local telephone line (JCS 9072)

[Features]
Colored wire core for identification, star configuration PE insulation PE sheath cable used for local telephone line.

Part Number

Configured Part Number is shown.

Part Number
CA-0.5MM-10P-100
CA-0.5MM-20P-100
CA-0.5MM-30P-100
CA-0.5MM-50P-100
CA-0.5MM-100P-100
CA-0.5MM-200P-100
CA-0.65MM-10P-100
CA-0.65MM-20P-100
CA-0.65MM-30P-100
CA-0.65MM-50P-100
CA-0.65MM-100P-100
CA-0.65MM-200P-100
CP-0.5MM-10P-100
CP-0.5MM-20P-100
CP-0.5MM-30P-100
CP-0.5MM-50P-100
CP-0.5MM-100P-100
CP-0.5MM-200P-100
CP-0.65MM-10P-100
CP-0.65MM-20P-100
CP-0.65MM-30P-100
CP-0.65MM-50P-100
CP-0.65MM-100P-100
CP-0.65MM-200P-100
CPS-0.5MM-10P-100
CPS-0.5MM-20P-100
CPS-0.5MM-30P-100
CPS-0.5MM-50P-100
CPS-0.5MM-100P-100
CPS-0.65MM-10P-100
CPS-0.65MM-20P-100
CPS-0.65MM-30P-100
CPS-0.65MM-50P-100
Part NumberVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Logarithm Finished outer diameter
(mm)
Shield Support line Conductor diameter
(mm)
Other standards Insulation body color
Available

11 Days or more

102010P10PresentNone0.5JCS9072See the catalog
Available

11 Days or more

104020P12PresentNone0.5JCS9072See the catalog
Available

11 Days or more

106030P13.5PresentNone0.5JCS9072See the catalog
Available

Quote

1010050P15.5PresentNone0.5JCS9072See the catalog
Available

Quote

10200100P19.5PresentNone0.5JCS9072See the catalog
Available

Quote

10400200P26.0PresentNone0.5JCS9072See the catalog
Available

11 Days or more

102010P11PresentNone0.65JCS9072See the catalog
Available

11 Days or more

104020P13.5PresentNone0.65JCS9072See the catalog
Available

Quote

106030P15.5PresentNone0.65JCS9072See the catalog
Available

Quote

1010050P18.0PresentNone0.65JCS9072See the catalog
Available

Quote

10200100P23.5PresentNone0.65JCS9072See the catalog
Available

Quote

10400200P31.5PresentNone0.65JCS9072See the catalog
Available

11 Days or more

102010P10NoneNone0.5JCS9072See the catalog
Available

11 Days or more

104020P12NoneNone0.5JCS9072See the catalog
Available

11 Days or more

106030P13.5NoneNone0.5JCS9072See the catalog
Available

Quote

1010050P15.5NoneNone0.5JCS9072See the catalog
Available

Quote

10200100P19.5NoneNone0.5JCS9072See the catalog
Available

Quote

10400200P26.0NoneNone0.5JCS9072See the catalog
Available

11 Days or more

102010P11NoneNone0.65JCS9072See the catalog
Available

11 Days or more

104020P13.5NoneNone0.65JCS9072See the catalog
Available

Quote

106030P15.5NoneNone0.65JCS9072See the catalog
Available

Quote

1010050P18.0NoneNone0.65JCS9072See the catalog
Available

Quote

10200100P23.5NoneNone0.65JCS9072See the catalog
Available

Quote

10400200P32.0NoneNone0.65JCS9072See the catalog
Available

11 Days or more

102010P10NonePresent0.5JCS9072See the catalog
Available

11 Days or more

104020P12NonePresent0.5JCS9072See the catalog
Available

Quote

106030P13.5NonePresent0.5JCS9072See the catalog
Available

Quote

1010050P15.5NonePresent0.5JCS9072See the catalog
Available

Quote

10200100P19.5NonePresent0.5JCS9072See the catalog
Available

11 Days or more

102010P11NonePresent0.65JCS9072See the catalog
Available

Quote

104020P13.5NonePresent0.65JCS9072See the catalog
Available

Quote

106030P15.5NonePresent0.65JCS9072See the catalog
Available

Quote

1010050P18.0NonePresent0.65JCS9072See the catalog

Loading...

  1. 1

Basic Information

Specified length(m) 100 Sheath (outer coating) color Black Ground wire None
Sheath (outer coating) material Polyethylene type Insulation body materials Polyethylene type

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m