BTIEV Cable for Push Button Telephone for Indoor Use

BTIEV Cable for Push Button Telephone for Indoor Use
  • Volume Discount

Push button telephone cable for wiring of push button telephone equipment for indoor use (JCS 9071)

[Features]
・Cable has colored wire core for identification, and star configuration PE insulation PVC sheath cable used for wiring of push button telephone equipment.

Part Number

Configured Part Number is shown.

Part Number
BTIEV-0.4MM-10P-100
BTIEV-0.4MM-20P-100
BTIEV-0.4MM-30P-100
BTIEV-0.4MM-40P-100
BTIEV-0.4MM-50P-100
Part NumberVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Logarithm Finished outer diameter
(mm)
Other standards Insulation body color
Available

10 Days or more

102010P5.5JCS9071See the catalog
Available

11 Days or more

104020P7.0JCS9071See the catalog
Available

11 Days or more

106030P8.5JCS9071See the catalog
Available

11 Days or more

108040P10JCS9071See the catalog
Available

11 Days or more

1010050P11JCS9071See the catalog

Loading...

  1. 1

Basic Information

Specified length(m) 100 Shield None Sheath (outer coating) color Warm gray
Ground wire None Sheath (outer coating) material PVC (PVC) Insulation body materials Polyethylene type
Conductor diameter(mm) 0.4

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m