• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Metal F-Mall【1-10 Pieces Per Package】

Metal F-Mall
  • Volume Discount

[Features]
· Used for right angle connections on flat surfaces.
· One-touch installation.

Part Number

Configured Part Number is shown.

Part Number
MFMM03
MFMM13
MFMM23
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSModel (MFM*) Width W
(mm)
Height H
(mm)
Length L
(mm)
Material
Available

6 Days or more

-S type17.310.845.0Steel Plate

10 Pieces Per Package

Available

10 Days or more

10A-type26.712.355.0Steel Plate

10 Pieces Per Package

Available

10 Days or more

10B-type41.820.875.0Steel Plate

Loading...

  1. 1

Basic Information

Color White Application Flat, right-angle connection

Additional Products in this Category

Tech Support