• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

CRC™ (Compact Robot Connector) (55890)

CRC™ (Compact Robot Connector) (55890)
  • Volume Discount

Molex models work with 7.0 A to 15.0 A currents and have a maximum pole number of 50. Optimal for commercial robots and FA-related applications (mating housing: 51297/51301)

Part Number

Configured Part Number is shown.

55890-0411

Part Number
55890-0411
Part NumberVolume DiscountDays to Ship Connector Series Initials
Available

7 Days or more

Number

Loading...

  1. 1

Basic Information

Connector Shape Square shape Applicable pin/contact Male (plug) Cores 4
Application Cable connection Allowable Current(A) 12.5 Allowable Voltage(V) 250
Connection direction Straight Representative standards UL / TUV / CSA Pitch(mm) 4.80
Mating partner 51297, 51301 Panel mount Front, Back Mismating prevention key type A

Please check the type/dimensions/specifications of the part 55890-0411 in the CRC™ (Compact Robot Connector) (55890) series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m