Two-Hole Terminal (RD Type)【1-50 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
RD38-10
RD38-12
RD60-10
RD60-12
RD100-10
RD100-12
RD100-14
RD150-12
RD150-14
RD200-12
RD200-14
RD325-12
RD325-14
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Representative standards Terminal width (B)
(mm)
Mounting hole diameter (φd2)
(mm)

50 Pieces Per Package

Quote

69.413.384#2-22.011.0

50 Pieces Per Package

Quote

69.413.384#2-22.014.0

50 Pieces Per Package

Quote

611.415.578#1/0UL / JIS / CSA22.011.0

50 Pieces Per Package

Quote

611.415.589#1/0UL / JIS / CSA22.014.0

25 Pieces Per Package

Quote

616.422.384.3#4/0UL / JIS / CSA28.511.0

25 Pieces Per Package

Quote

616.422.395.5#4/0UL / JIS / CSA28.514.0

Quote

616.422.398#4/0UL / JIS / CSA32.016.0

20 Pieces Per Package

Quote

619.526.5106#250/300MCMUL / JIS / CSA36.014.0

20 Pieces Per Package

Quote

619.526.5106#250/300MCMUL / JIS / CSA36.016.0

10 Pieces Per Package

29 Days or more

62432.7116.5#400MCMUL / JIS / CSA44.014.0

10 Pieces Per Package

Quote

62432.7116.5#400MCMUL / JIS / CSA44.016.0

5 Pieces Per Package

Quote

62837.6123.8#600/650MCMUL / JIS / CSA50.514.0

5 Pieces Per Package

Quote

62837.6123.8#600/650MCMUL / JIS / CSA50.516.0

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Two holes

Additional Products in this Category

Tech Support