• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 p.m. 4/24 to 1:00 a.m. (CDT) 4/25/2019. We apologize for the inconvenience.

UL2464SB Fixed Power Supply Shielded Cable 300V, UL/CSA Listed

UL2464SB Fixed Power Supply Shielded Cable 300V, UL/CSA Listed

Fixed power supply shielded cable, 300V, UL/CSA listed, UL2464SB Series

[Features]
▪ Cable for movable parts which complies with UL standards and CSA standards.
· May be used primarily as cabling for wiring contained inside electronic equipment.
· Features excellent flexibility and oil resistance compared to regular cables.
▪ Braided shield used as an EMI measure

Part Number

Configured Part Number is shown.

Part Number
UL2464SB-AWG20-2-100
UL2464SB-AWG20-3-100
UL2464SB-AWG20-4-100
UL2464SB-AWG20-5-100
UL2464SB-AWG20-6-100
Part NumberVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Finished outer diameter
(mm)
Other properties

11 Days or more

626.4Flexibility

11 Days or more

636.7Flexibility

11 Days or more

647.2Flexibility

11 Days or more

657.7Flexibility

11 Days or more

668.3Flexibility

Loading...

  1. 1

Basic Information

Total length(m) 100 Conductor cross section(mm2) 0.5 AWG size(AWG) 20
Rated voltage 300V Shield Present Sheath Characteristic Oil resistance
Representative standards UL / CSA(c-UL) Sheath Color Black Ground wire None
Sheath Material PVC Insulation body materials PVC Internal conductor outer diameter(mm) 0.95
Insulation body outer diameter(mm) 1.85 Insulation body thickness(mm) 0.45 Insulation body color See the catalog
Internal conductor configuration (number of strands/strand diameter)(Units/mm) 21/0.18

Additional Products in this Category

Tech Support