Movable MRC UL1015

Part Number

Configured Part Number is shown.

Part Number
MRC-UL1015-AWG10-G/Y-153
MRC-UL1015-AWG12-Y/G-153
Part NumberVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Ground wire Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Insulation body color Other properties

11 Days

65.28105GY (green/yellow)6/112/0.1Green/YellowHeat resistance, flexibility, earthquake resistance, right/left bend tolerance, cable carrier test

Quote

63.35124.3Colored YG (yellow/green)6/71/0.1Yellow/greenHeat resistance, flexibility, earthquake resistance, right/left bend tolerance, cable carrier test

Loading...

  1. 1

Basic Information

Total length(m) 153 Number of cores(Core) 1 Rated voltage 600V
Shield None Sheath Characteristic Heat resistance Representative standards UL / CSA(c-UL)
Insulation body materials PVC Insulation body thickness(mm) 0.85

Additional Products in this Category

Tech Support