Movable MRC UL1283

Movable MRC UL1283

MRC UL1283 and UL1283 series for flexing applications

[Features]
· Conductor with fine wire construction and highly flexible vinyl distinguish this insulated cable from other general purpose cables.
· Flexible finish enables easy routing.
· A product with a long track record, especially in the field of industrial machinery.

Part Number

Configured Part Number is shown.

Part Number
MRC-UL1283-AWG4-Y/G-100
MRC-UL1283-AWG6-Y/G-100
MRC-UL1283-AWG8-Y/G-100
Part NumberVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Other properties

11 Days

622410.87/7/18/0.18Heat resistance, flexibility, earthquake resistance, right/left bend tolerance, cable carrier test

11 Days

61468.87/79/0.18Heat resistance, flexibility, earthquake resistance, right/left bend tolerance, cable carrier test

11 Days

68.987.97/50/0.18Heat resistance, flexibility, earthquake resistance, right/left bend tolerance, cable carrier test

Loading...

  1. 1

Basic Information

Total length(m) 100 Number of cores(Core) 1 Rated voltage 600V
Shield None Sheath Characteristic Heat resistance Representative standards UL / CSA(c-UL)
Ground wire Colored YG (yellow/green) Insulation body materials PVC Insulation body thickness(mm) 1.7
Insulation body color Yellow/green

Additional Products in this Category

Tech Support