USB2.0 Hub (Cable Type)

Part Number

Configured Part Number is shown.

USB-HUB227BK

Part Number
USB-HUB227BK
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Basic Information

Interface USB Number of ports 4 ports Communication standard USB2.0
Input power supply specifications Bus Dimension length(mm) 24 Dimension width(mm) 61
Dimension thickness(mm) 12 Main body color Black

Please check the type/dimensions/specifications of the part USB-HUB227BK in the USB2.0 Hub (Cable Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support