• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 9/22/2018 to 4:00 p.m. (CDT) 9/23/2018. We apologize for the inconvenience.

2 Types of Natural Rubber Insulated Natural Rubber Sheathed Multi-Core Cable 2CT

2 Types of Natural Rubber Insulated Natural Rubber Sheathed Multi-Core Cable 2CT

[Features]
• Resilient and tough natural rubber is used for the sheath, making this a cable that is highly resistant to shocks and wear, offers great flexibility and good insulation resistance, and has excellent electrical characteristics such as voltage resistance.
• Compared with 1CT, whose structure it shares, it offers greater resistance against external damage thanks to its natural rubber sheath.
▪ The product is RoHS compliant.

Part Number

Configured Part Number is shown.

Part Number
2CT 2X0.75SQ-1
2CT 2X0.75SQ-2
2CT 2X0.75SQ-3
2CT 2X0.75SQ-4
2CT 2X0.75SQ-5
2CT 2X0.75SQ-6
2CT 2X0.75SQ-7
2CT 2X0.75SQ-8
2CT 2X0.75SQ-9
2CT 2X0.75SQ-10
2CT 2X0.75SQ-11
2CT 2X0.75SQ-12
2CT 2X0.75SQ-13
2CT 2X0.75SQ-14
2CT 2X0.75SQ-15
2CT 2X0.75SQ-16
2CT 2X0.75SQ-17
2CT 2X0.75SQ-18
2CT 2X0.75SQ-19
2CT 2X0.75SQ-20
2CT 2X0.75SQ-21
2CT 2X0.75SQ-22
2CT 2X0.75SQ-23
2CT 2X0.75SQ-24
2CT 2X0.75SQ-25
2CT 2X0.75SQ-26
2CT 2X0.75SQ-27
2CT 2X0.75SQ-28
2CT 2X0.75SQ-29
2CT 2X0.75SQ-30
2CT 2X0.75SQ-31
2CT 2X0.75SQ-32
2CT 2X0.75SQ-33
2CT 2X0.75SQ-34
2CT 2X0.75SQ-35
2CT 2X0.75SQ-36
2CT 2X0.75SQ-37
2CT 2X0.75SQ-38
2CT 2X0.75SQ-39
2CT 2X0.75SQ-40
2CT 2X0.75SQ-41
2CT 2X0.75SQ-42
2CT 2X0.75SQ-43
2CT 2X0.75SQ-44
2CT 2X0.75SQ-45
2CT 2X0.75SQ-46
2CT 2X0.75SQ-47
2CT 2X0.75SQ-48
2CT 2X0.75SQ-49
2CT 2X0.75SQ-50
2CT 2X0.75SQ-51
2CT 2X0.75SQ-52
2CT 2X0.75SQ-53
2CT 2X0.75SQ-54
2CT 2X0.75SQ-55
2CT 2X0.75SQ-56
2CT 2X0.75SQ-57
2CT 2X0.75SQ-58
2CT 2X0.75SQ-59
2CT 2X0.75SQ-60
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size Number of cores Finished outer diameter
(mm)
Conductor configuration (number of strands/strand diameter)
(mm)
Insulation body thickness
(mm)
Wire core outer diameter
(mm)

Quote

610.7518210.430/0.181.13.4

Quote

620.7518210.430/0.181.13.4

Quote

630.7518210.430/0.181.13.4

Quote

640.7518210.430/0.181.13.4

Quote

650.7518210.430/0.181.13.4

Quote

660.7518210.430/0.181.13.4

Quote

670.7518210.430/0.181.13.4

Quote

680.7518210.430/0.181.13.4

Quote

690.7518210.430/0.181.13.4

Quote

6100.7518210.430/0.181.13.4

Quote

6110.7518210.430/0.181.13.4

Quote

6120.7518210.430/0.181.13.4

Quote

6130.7518210.430/0.181.13.4

Quote

6140.7518210.430/0.181.13.4

Quote

6150.7518210.430/0.181.13.4

Quote

6160.7518210.430/0.181.13.4

Quote

6170.7518210.430/0.181.13.4

Quote

6180.7518210.430/0.181.13.4

Quote

6190.7518210.430/0.181.13.4

Quote

6200.7518210.430/0.181.13.4

Quote

6210.7518210.430/0.181.13.4

Quote

6220.7518210.430/0.181.13.4

Quote

6230.7518210.430/0.181.13.4

Quote

6240.7518210.430/0.181.13.4

Quote

6250.7518210.430/0.181.13.4

Quote

6260.7518210.430/0.181.13.4

Quote

6270.7518210.430/0.181.13.4

Quote

6280.7518210.430/0.181.13.4

Quote

6290.7518210.430/0.181.13.4

Quote

6300.7518210.430/0.181.13.4

Quote

6310.7518210.430/0.181.13.4

Quote

6320.7518210.430/0.181.13.4

Quote

6330.7518210.430/0.181.13.4

Quote

6340.7518210.430/0.181.13.4

Quote

6350.7518210.430/0.181.13.4

Quote

6360.7518210.430/0.181.13.4

Quote

6370.7518210.430/0.181.13.4

Quote

6380.7518210.430/0.181.13.4

Quote

6390.7518210.430/0.181.13.4

Quote

6400.7518210.430/0.181.13.4

Quote

6410.7518210.430/0.181.13.4

Quote

6420.7518210.430/0.181.13.4

Quote

6430.7518210.430/0.181.13.4

Quote

6440.7518210.430/0.181.13.4

Quote

6450.7518210.430/0.181.13.4

Quote

6460.7518210.430/0.181.13.4

Quote

6470.7518210.430/0.181.13.4

Quote

6480.7518210.430/0.181.13.4

Quote

6490.7518210.430/0.181.13.4

Quote

6500.7518210.430/0.181.13.4

Quote

6510.7518210.430/0.181.13.4

Quote

6520.7518210.430/0.181.13.4

Quote

6530.7518210.430/0.181.13.4

Quote

6540.7518210.430/0.181.13.4

Quote

6550.7518210.430/0.181.13.4

Quote

6560.7518210.430/0.181.13.4

Quote

6570.7518210.430/0.181.13.4

Quote

6580.7518210.430/0.181.13.4

Quote

6590.7518210.430/0.181.13.4

Quote

6600.7518210.430/0.181.13.4

Loading...

Basic Information

Rated voltage 600V Shield None Representative standards PSE
Sheath Color Black Ground wire None Sheath Material Rubber
Other standards JIS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support