VCT-531Z

VCT-531Z
  • Volume Discount

600V PSE standard power cable

[Features]
· Braided conductor, bend-tolerant
· Sheath matte finish.

Part Number

Configured Part Number is shown.

Part Number
VCT-531Z 4X3.5SQ-1
VCT-531Z 4X3.5SQ-2
VCT-531Z 4X3.5SQ-3
VCT-531Z 4X3.5SQ-4
VCT-531Z 4X3.5SQ-5
VCT-531Z 4X3.5SQ-6
VCT-531Z 4X3.5SQ-7
VCT-531Z 4X3.5SQ-8
VCT-531Z 4X3.5SQ-9
VCT-531Z 4X3.5SQ-10
VCT-531Z 4X3.5SQ-11
VCT-531Z 4X3.5SQ-12
VCT-531Z 4X3.5SQ-13
VCT-531Z 4X3.5SQ-14
VCT-531Z 4X3.5SQ-15
VCT-531Z 4X3.5SQ-16
VCT-531Z 4X3.5SQ-17
VCT-531Z 4X3.5SQ-18
VCT-531Z 4X3.5SQ-19
VCT-531Z 4X3.5SQ-20
VCT-531Z 4X3.5SQ-21
VCT-531Z 4X3.5SQ-22
VCT-531Z 4X3.5SQ-23
VCT-531Z 4X3.5SQ-24
VCT-531Z 4X3.5SQ-25
VCT-531Z 4X3.5SQ-26
VCT-531Z 4X3.5SQ-27
VCT-531Z 4X3.5SQ-28
VCT-531Z 4X3.5SQ-29
VCT-531Z 4X3.5SQ-30
VCT-531Z 4X3.5SQ-31
VCT-531Z 4X3.5SQ-32
VCT-531Z 4X3.5SQ-33
VCT-531Z 4X3.5SQ-34
VCT-531Z 4X3.5SQ-35
VCT-531Z 4X3.5SQ-36
VCT-531Z 4X3.5SQ-37
VCT-531Z 4X3.5SQ-38
VCT-531Z 4X3.5SQ-39
VCT-531Z 4X3.5SQ-40
VCT-531Z 4X3.5SQ-41
VCT-531Z 4X3.5SQ-42
VCT-531Z 4X3.5SQ-43
VCT-531Z 4X3.5SQ-44
VCT-531Z 4X3.5SQ-45
VCT-531Z 4X3.5SQ-46
VCT-531Z 4X3.5SQ-47
VCT-531Z 4X3.5SQ-48
VCT-531Z 4X3.5SQ-49
VCT-531Z 4X3.5SQ-50
VCT-531Z 4X3.5SQ-51
VCT-531Z 4X3.5SQ-52
VCT-531Z 4X3.5SQ-53
VCT-531Z 4X3.5SQ-54
VCT-531Z 4X3.5SQ-55
VCT-531Z 4X3.5SQ-56
VCT-531Z 4X3.5SQ-57
VCT-531Z 4X3.5SQ-58
VCT-531Z 4X3.5SQ-59
VCT-531Z 4X3.5SQ-60
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Power supply/signal Property 1 Property 2
Available

9 Days or more

1013.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

1023.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

1033.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

1043.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

1053.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

1063.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

1073.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

1083.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

1093.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10103.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10113.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10123.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10133.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10143.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10153.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10163.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10173.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10183.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10193.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10203.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10213.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10223.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10233.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10243.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10253.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10263.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10273.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10283.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10293.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10303.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10313.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10323.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10333.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10343.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10353.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10363.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10373.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10383.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10393.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10403.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10413.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10423.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10433.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10443.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10453.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10463.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10473.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10483.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10493.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10503.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10513.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10523.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10533.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10543.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10553.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10563.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10573.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

9 Days or more

10583.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

10 Days or more

10593.51214.5For power supplyEarthquake resistanceRight/left bend tolerance
Available

10 Days or more

10603.51214.5For power supplyEarthquake resistanceRight/left bend tolerance

Loading...

Basic Information

Number of cores(Core) 4 Rated voltage 600V Shield None
Sheath Characteristic Oil resistance Representative standards PSE Sheath Color Black
Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m