Elastic braided sleeve wire gain flame retardant grade

Elastic braided sleeve wire gain flame retardant grade
  • Volume Discount

A sleeve for wire protection with excellent flexibility and elasticity (flame-retardant grade). A material combustion test certified product for trains and motor vehicles.

[Features]
· For bundling various types of wires and preventing and wire abrasion and damage.
· Utilizes a braided polyester monofilament, with superior abrasion resistance and flexibility. Therefore, this sleeve provides superior flexibility and elasticity for protecting wires.
· The gaps that are created by the braided structure, which prevents accumulation of heat and moisture. Identification and inspection of the installed wiring can also be easily performed.
· In addition, the Heladuct inner diameter expands to triple in size, which makes it suitable for bundling a wide range of wiring with just one size.
· Mounting to cables is extremely simple due to its lightweight, elasticity, and slippery properties.
· A material combustion test certified product for trains and motor vehicles.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
HEGPV0X03
HEGPV0X06
HEGPV0X09
HEGPV0X12
HEGPV0X20
HEGPV0X30
HEGPV0X40
HEGPV0X50
Part NumberVolume DiscountDays to Ship RoHSLength Perimeter width
(mm)
Adaptive size
(Φ mm)
Available

89 Days or more

10200m/piece42.4 to 6.4
Available

89 Days or more

10200m/piece83.2 to 9.5
Available

89 Days or more

10100m/piece124.7 to 15.9
Available

89 Days or more

10100m/piece166.4 to 19.1
Available

89 Days or more

10100m/piece2412.7 to 31.8
Available

89 Days or more

1050m/piece4019.1 to 44.5
Available

89 Days or more

1050m/piece5631.8 to 69.8
Available

89 Days or more

1050m/piece6438.1 to 76.2

Loading...

  1. 1

Basic Information

Operating environment Flame-retardant grade/for indoor use Color Black Material Polyester (PBT)

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m