• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Insulok omega clip tie【100 Pieces Per Package】

Insulok omega clip tie
  • Volume Discount

[Features]
Enables both cable tying and securing. Can be mounted and removed using one touch on the clip, increasing the degree of freedom in the design.

Part Number

Configured Part Number is shown.

T30ROC5J-HSW

Part Number
T30ROC5J-HSW
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHS

100 Pieces Per Package

Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Color Black Material 66 nylon Flame retardant grade (main raw materials) UL94V-2
Band Diameter(mm) 5 to 30 Total length(mm) 152 Width(mm) 3.5
Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 110 Environment resistance Weather-resistant/heat-resistant
Special function/application None Loop tensile strength(N) 135 Fixing Method Pinching

Please check the type/dimensions/specifications of the part T30ROC5J-HSW in the Insulok omega clip tie series.

Additional Products in this Category

Tech Support