SYM Cable

SYM Cable

Addition of 300 V rated slim-type cables to the SYM cable series

[Features]
・Although non-shielded, they provide equivalent noise resistance (noise reduction effect) to shielded cables.
・Slim, lightweight, and flexible.
・About 20% slimmer and lighter compared with shielded cabtire cord (VCTF-SB).
・Noise resistance is achieved by simply connecting separate drain wires together to earth.
· Troublesome shield processing is not necessary, so terminal processing is simple.
・With flexible cables, fluororesin with excellent toughness and slippage between insulated wires is used for the insulation.
・Excellent bend tolerance is achieved by making the most of the cable structure's unique characteristics.
・Superior abrasion resistance thanks to use of lubricated PVC with low frictional resistance.
・Environmentally compliant product. ・Complies with RoHS directives.

Part Number

Configured Part Number is shown.

Part Number
SYM3X0.2SQ(2517)
SYM3X0.3SQ(2517)
SYM3X0.5SQ(2517)
SYM3X0.75SQ(2501)
SYM3X0.75SQ(2517)
SYM3X1.25SQ(2501)
SYM3X1.25SQ(2517)
SYM3X2SQ(2501)
SYM3X3.5SQ(2501)
SYM3X5.5SQ(2501)
SYM3X8SQ(2501)
Part NumberVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Rated voltage Power supply/signal

46 Days or more

60.2244.8300VFor power supply

66 Days or more

60.3225.1300VFor power supply

46 Days or more

60.5205.8300VFor power supply

46 Days or more

60.751810600VFor power supply

46 Days or more

60.75186.5300VFor power supply

46 Days or more

61.251611600VFor power supply

46 Days or more

61.25167.4300VFor power supply

46 Days or more

621411.5600VFor power supply

46 Days or more

63.51213600VFor power supply

46 Days or more

65.51015.5600VFor power supply

46 Days or more

68817.5600VFor power supply

Loading...

  1. 1

Basic Information

Total length(m) 100 Number of cores(Core) 3 Shield None
Representative standards UL Sheath Color Black Ground wire Drain Wire
Sheath Material PVC Insulation body materials PVC Properties Noise resistance

Additional Products in this Category

Tech Support