Attachment Parts, CC Holder, OL-G Series【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
OL-G4-70
OL-G4-80
OL-G4-90
OL-G4A-80
OL-G4A-90
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSSpecifications Vertical dimensions
(mm)
Lateral dimensions
(mm)
Height
(mm)
Color

10 Pieces Per Package

Available

8 Days or more

10Standard type7032.410Black

10 Pieces Per Package

Available

8 Days or more

10Standard type8032.410Black

10 Pieces Per Package

Available

6 Days or more

10Standard type9032.410Black

10 Pieces Per Package

Available

6 Days or more

10Center mounting hole type8019.611Gray

10 Pieces Per Package

Available

6 Days or more

10Center mounting hole type9019.611Gray

Loading...

  1. 1

Basic Information

Operating ambient temperature(℃) -40 to +80 Number of inputs(Piece) 10

Additional Products in this Category

Tech Support