UE/2517-SB(N) LF

UE/2517-SB(N) LF

CE compliant shielded cable

[Features]
▪ UL, cUL shared (category AVLV2, AVLV7).
▪ Compliant with ULVW-1, cULFT1 flame retardant.
▪ Uses oil and heat resistant flexible vinyl sheath material.
▪ CE Marking Conformity Declaration Product

Part Number

Configured Part Number is shown.

Part Number
UE/2517-SB(N) LF 2X19AWG-30
UE/2517-SB(N) LF 2X19AWG-40
UE/2517-SB(N) LF 2X19AWG-50
UE/2517-SB(N) LF 2X19AWG-60
UE/2517-SB(N) LF 2X19AWG-70
UE/2517-SB(N) LF 2X19AWG-80
UE/2517-SB(N) LF 2X19AWG-90
UE/2517-SB(N) LF 2X19AWG-100
UE/2517-SB(N) LF 2X20AWG-30
UE/2517-SB(N) LF 2X20AWG-40
UE/2517-SB(N) LF 2X20AWG-50
UE/2517-SB(N) LF 2X20AWG-60
UE/2517-SB(N) LF 2X20AWG-70
UE/2517-SB(N) LF 2X20AWG-80
UE/2517-SB(N) LF 2X20AWG-90
UE/2517-SB(N) LF 2X20AWG-100
UE/2517-SB(N) LF 3X19AWG-30
UE/2517-SB(N) LF 3X19AWG-40
UE/2517-SB(N) LF 3X19AWG-50
UE/2517-SB(N) LF 3X19AWG-60
UE/2517-SB(N) LF 3X19AWG-70
UE/2517-SB(N) LF 3X19AWG-80
UE/2517-SB(N) LF 3X19AWG-90
UE/2517-SB(N) LF 3X19AWG-100
UE/2517-SB(N) LF 3X20AWG-30
UE/2517-SB(N) LF 3X20AWG-40
UE/2517-SB(N) LF 3X20AWG-50
UE/2517-SB(N) LF 3X20AWG-60
UE/2517-SB(N) LF 3X20AWG-70
UE/2517-SB(N) LF 3X20AWG-80
UE/2517-SB(N) LF 3X20AWG-90
UE/2517-SB(N) LF 3X20AWG-100
UE/2517-SB(N) LF 4X19AWG-30
UE/2517-SB(N) LF 4X19AWG-40
UE/2517-SB(N) LF 4X19AWG-50
UE/2517-SB(N) LF 4X19AWG-60
UE/2517-SB(N) LF 4X19AWG-70
UE/2517-SB(N) LF 4X19AWG-80
UE/2517-SB(N) LF 4X19AWG-90
UE/2517-SB(N) LF 4X19AWG-100
UE/2517-SB(N) LF 4X20AWG-30
UE/2517-SB(N) LF 4X20AWG-40
UE/2517-SB(N) LF 4X20AWG-50
UE/2517-SB(N) LF 4X20AWG-60
UE/2517-SB(N) LF 4X20AWG-70
UE/2517-SB(N) LF 4X20AWG-100
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Power supply/signal

10 Days or more

6300.791928.5For signals

9 Days or more

6400.791928.5For signals

9 Days or more

6500.791928.5For signals

9 Days or more

6600.791928.5For signals

9 Days or more

6700.791928.5For signals

9 Days or more

6800.791928.5For signals

9 Days or more

6900.791928.5For signals

9 Days or more

61000.791928.5For signals

9 Days or more

6300.532028.1For signals

9 Days or more

6400.532028.1For signals

9 Days or more

6500.532028.1For signals

9 Days or more

6600.532028.1For signals

9 Days or more

6700.532028.1For signals

9 Days or more

6800.532028.1For signals

9 Days or more

6900.532028.1For signals

9 Days or more

61000.532028.1For signals

9 Days or more

6300.791939For signals

9 Days or more

6400.791939For signals

9 Days or more

6500.791939For signals

9 Days or more

6600.791939For signals

9 Days or more

6700.791939For signals

9 Days or more

6800.791939For signals

9 Days or more

6900.791939For signals

9 Days or more

61000.791939For signals

9 Days or more

6300.532038.5For signals

9 Days or more

6400.532038.5For signals

9 Days or more

6500.532038.5For signals

9 Days or more

6600.532038.5For signals

9 Days or more

6700.532038.5For signals

9 Days or more

6800.532038.5For signals

9 Days or more

6900.532038.5For signals

9 Days or more

61000.532038.5For signals

9 Days or more

6300.791949.8For signals

9 Days or more

6400.791949.8For signals

9 Days or more

6500.791949.8For signals

9 Days or more

6600.791949.8For signals

9 Days or more

6700.791949.8For signals

9 Days or more

6800.791949.8For signals

9 Days or more

6900.791949.8For signals

9 Days or more

61000.791949.8For signals

9 Days or more

6300.532049.2For signals

9 Days or more

6400.532049.2For signals

9 Days or more

6500.532049.2For signals

9 Days or more

6600.532049.2For signals

9 Days or more

6700.532049.2For signals

9 Days or more

61000.532049.2For signals

Loading...

  1. 1

Basic Information

Rated voltage 300V Shield Present Sheath Characteristic Oil resistance / Heat resistance
Representative standards UL / CE / CSA(c-UL) Sheath Color Black Ground wire None
Sheath Material PVC Insulation body materials PVC Other properties Flame retardant

Additional Products in this Category

Tech Support