Side Wood Case, WO Series

Side Wood Case, WO Series

Side Wood Case, 60 Sizes, 120 Models (WO)

[Features]
· The WO series features a total of 60 different sized cases, with four different heights, eight different widths, and two different depths.
· Case with panel construction that makes machining, silk printing, and carving easy to perform.
· T2.0 aluminum sheeting is used for the top and bottom plates, which are given a hairline silver anodized or hairline black anodized finish.
· Natural wood used on the side panels to create a soft, tactile case.
· Please note the natural wood grain is not uniform.

Part Number

Configured Part Number is shown.

Part Number
WO44-12-23B
WO44-12-23S
WO44-16-23B
WO44-16-23S
WO44-16-33B
WO44-16-33S
WO44-20-23B
WO44-20-23S
WO44-20-33B
WO44-20-33S
WO44-26-23B
WO44-26-23S
WO44-26-33B
WO44-26-33S
WO44-32-23B
WO44-32-23S
WO44-32-33B
WO44-32-33S
WO44-37-23B
WO44-37-23S
WO44-37-33B
WO44-37-33S
WO44-43-23B
WO44-43-23S
WO44-43-33B
WO44-43-33S
WO44-50-23B
WO44-50-23S
WO44-50-33B
WO44-50-33S
WO70-12-23B
WO70-12-23S
WO70-16-23B
WO70-16-23S
WO70-16-33B
WO70-16-33S
WO70-20-23B
WO70-20-23S
WO70-20-33B
WO70-20-33S
WO70-26-23B
WO70-26-23S
WO70-26-33B
WO70-26-33S
WO70-32-23B
WO70-32-23S
WO70-32-33B
WO70-32-33S
WO70-37-23B
WO70-37-23S
WO70-37-33B
WO70-37-33S
WO70-43-23B
WO70-43-23S
WO70-43-33B
WO70-43-33S
WO70-50-23B
WO70-50-23S
WO70-50-33B
WO70-50-33S
Part NumberVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Panel)
Color specifications
(Top and bottom)
Color specifications
(Frame)

Quote

614044232BlackBlackBlack

8 Days or more

614044232SilverSilverSilver

Quote

618044232BlackBlackBlack

8 Days or more

618044232SilverSilverSilver

Quote

618044332BlackBlackBlack

Quote

618044332SilverSilverSilver

8 Days or more

622044232BlackBlackBlack

8 Days or more

622044232SilverSilverSilver

Quote

622044332BlackBlackBlack

Quote

622044332SilverSilverSilver

8 Days or more

628044232BlackBlackBlack

8 Days or more

628044232SilverSilverSilver

Quote

628044332BlackBlackBlack

Quote

628044332SilverSilverSilver

Quote

634044232BlackBlackBlack

Quote

634044232SilverSilverSilver

Quote

634044332BlackBlackBlack

Quote

634044332SilverSilverSilver

8 Days or more

639044232BlackBlackBlack

8 Days or more

639044232SilverSilverSilver

Quote

639044332BlackBlackBlack

Quote

639044332SilverSilverSilver

8 Days or more

645044232BlackBlackBlack

8 Days or more

645044232SilverSilverSilver

Quote

645044332BlackBlackBlack

Quote

645044332SilverSilverSilver

Quote

652044232BlackBlackBlack

8 Days or more

652044232SilverSilverSilver

Quote

652044332BlackBlackBlack

Quote

652044332SilverSilverSilver

Quote

614070232BlackBlackBlack

Quote

614070232SilverSilverSilver

Quote

618070232BlackBlackBlack

Quote

618070232SilverSilverSilver

Quote

618070332BlackBlackBlack

8 Days or more

618070332SilverSilverSilver

Quote

622070232BlackBlackBlack

Quote

622070232SilverSilverSilver

8 Days or more

622070332BlackBlackBlack

8 Days or more

622070332SilverSilverSilver

Quote

628070232BlackBlackBlack

Quote

628070232SilverSilverSilver

8 Days or more

628070332BlackBlackBlack

8 Days or more

628070332SilverSilverSilver

Quote

634070232BlackBlackBlack

Quote

634070232SilverSilverSilver

Quote

634070332BlackBlackBlack

Quote

634070332SilverSilverSilver

Quote

639070232BlackBlackBlack

Quote

639070232SilverSilverSilver

Quote

639070332BlackBlackBlack

Quote

639070332SilverSilverSilver

Quote

645070232BlackBlackBlack

Quote

645070232SilverSilverSilver

8 Days or more

645070332BlackBlackBlack

8 Days or more

645070332SilverSilverSilver

Quote

652070232BlackBlackBlack

Quote

652070232SilverSilverSilver

Quote

652070332BlackBlackBlack

8 Days or more

652070332SilverSilverSilver

Loading...

Basic Information

Use application Control box Material Mixing Protection grade (IP) None
Mounting base There are optional items

Additional Products in this Category

Tech Support