• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 4/20 to 8:00 a.m. (CDT) 4/21/2019. We apologize for the inconvenience.

Aluminum Bronze Case, US Series

Aluminum Bronze Case, US Series

Aluminum Bronze Case (US)

[Features]
· This is a universal case given a bronze anodized finish which takes advantage of the metallic luster of aluminum

Part Number

Configured Part Number is shown.

Part Number
US-75
US-100K
US-130
US-130K
US-160
US-200
US-320H
Part NumberVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Heat dissipation hole

7 Days or more

67530100Present

7 Days or more

610030140None

7 Days or more

613030180Present

7 Days or more

613030180None

7 Days or more

616040210Present

7 Days or more

620040160Present

7 Days or more

632055230Present

Loading...

  1. 1

Basic Information

Material Aluminum Protection grade (IP) None Mounting base No mounting base
Color specifications(Body) Bronze alumite Color specifications(Panel) Bronze alumite

Additional Products in this Category

Tech Support