Waterproof and Dustproof Polyester Fiberglass Box, PY Series

Waterproof and Dustproof Polyester Fiberglass Box, PY Series

Waterproof and Dustproof Polyester Fiberglass Box (PY)

[Features]
· Features excellent chemical resistance and oil resistance, making it ideal for protecting equipment in medical facilities / dirty areas, chemical plants, etc.

Part Number

Configured Part Number is shown.

PY12-8-6

Part Number
PY12-8-6
Part NumberVolume DiscountDays to Ship Operating temperature range
(℃)
Self-extinguishing
(UL94)
Tightening torque
(N・m)

6 Days or more

-20 to 80V-01.8 to 2

Loading...

  1. 1

Basic Information

Use application Control box W(mm) 122 H(mm) 62
D(mm) 82 Material Resin Protection grade (IP) IP65
Mounting base No mounting base Color specifications(Body) Gray Color specifications(Top cover) Gray

Please check the type/dimensions/specifications of the part PY12-8-6 in the Waterproof and Dustproof Polyester Fiberglass Box, PY Series series.

Additional Products in this Category

Tech Support