Sloped Console Case SKB Series

Sloped Console Case SKB Series

[Features]
・Sloped console case (SKB)

(i)Caution

  • Panel and rear panel color changed from ivory to light gray from manufacturer shipments dated August 2016.
    The changes to the company's in-stock items shall be implemented as soon as the products with old specifications are sold out. Thank you.
    [Object] Full model number
    ※ Confirm product information for details about specification changes.

Part Number

Configured Part Number is shown.

Part Number
SKB-11
SKB-12
Part NumberVolume DiscountDays to Ship RoHSW
(mm)

6 Days or more

10320

8 Days or more

10430

Loading...

  1. 1

Basic Information

Use application Control box H(mm) 120 D(mm) 250
Material Aluminum Protection grade (IP) None Mounting base No mounting base
Color specifications(Panel) Ivory / Dark Gray Color specifications(Top and bottom) Dark gray Color specifications(Frame) Dark gray

Additional Products in this Category

Tech Support