• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Plastic Case, PK Series

Plastic Case, PK Series

Plastic Case (PK)

[Features]
· Front surface has flat-panel structure for easy machining.
· The panel part is anchored from the front with screws, making it optimal for maintenance, etc.
· Made from ABS resin and aluminum panel, making it lightweight.

Part Number

Configured Part Number is shown.

PK-180S

Part Number
PK-180S
Part NumberVolume DiscountDays to Ship RoHSOperating temperature range
(℃)
Self-extinguishing
(UL94)

7 Days or more

6-10 to 60HB

Loading...

  1. 1

Basic Information

W(mm) 120 H(mm) 45 D(mm) 180
Material Mixing Protection grade (IP) None Mounting base No mounting base
Color specifications(Body) Light gray

Additional Products in this Category

Tech Support