Heatsink Case, HS Series

Heatsink Case, HS Series
  • Volume Discount

Heatsink Case (HS)

[Features]
· Thin case that combines a heatsink cover and an aluminum chassis, capable of highly efficient heat dissipation.
· To be used it for devices that require heat dissipation, etc.
· Has flanged feet that can be installed as-is.

Part Number

Configured Part Number is shown.

Part Number
HS16-5-16B
HS16-5-16S
HS16-5-23B
HS16-5-23S
HS16-5-30B
HS16-5-30S
Part NumberVolume DiscountDays to Ship RoHSD
(mm)
Color specifications
(Body)
Available

6 Days or more

10160Black
Available

8 Days or more

10160Silver
Available

8 Days or more

-230Black
Available

8 Days or more

10230Silver
Available

8 Days or more

10300Black
Available

6 Days or more

10300Silver

Loading...

  1. 1

Basic Information

Use application Control box W(mm) 160/188.7 H(mm) 50.5
Material Aluminum Protection grade (IP) None Mounting base No mounting base

Additional Products in this Category

Tech Support