Cable Type OKIFLEX

Cable Type OKIFLEX
  • Volume Discount

[Features]
· Core wire pair is twisted to provide a structure preventing cross talk signals. In addition, shielded types providing high resistance to external induction are also available upon request.
· For connection between devices, cable can be cut to the designated length, terminal core wire can be laminated flat (1.27 mm pitch), and bulk insulation displacement connection to IDC connectors can be enabled.
· Dot marks enable convenient core wire identification during soldering or insulation displacement connection.
· Round cable with PVC outer jacket for enhanced strength.
· F mark (only shielded) printed goods are also available built to order.
· This product is environmentally friendly.

Part Number

Configured Part Number is shown.

Part Number
7/0.1274PHRV-SV(6.8)-ULSB
7/0.1275PHRV-SV-ULSB
7/0.1275PHRV-V-ULSB
7/0.1277PHRV-SV-ULSB
7/0.1277PHRV-V-ULSB
7/0.1278PHRV-SV-ULSB
7/0.1278PHRV-V-ULSB
7/0.12710PHRV-SV-ULSB
7/0.12710PHRV-V-ULSB
7/0.12713PHRV-SV-ULSB
7/0.12713PHRV-V-ULSB
7/0.12715PHRV-SV-ULSB
7/0.12715PHRV-V-ULSB
7/0.12717PHRV-SV-ULSB
7/0.12717PHRV-V-ULSB
7/0.12718PHRV-SV-ULSB
7/0.12720PHRV-SV-ULSB
7/0.12720PHRV-V-ULSB
7/0.12725PHRV-SV-ULSB
7/0.12725PHRV-V-ULSB
7/0.12730PHRV-SV-ULSB
7/0.12730PHRV-V-ULSB
7/0.12732PHRV-SV-ULSB
Part NumberVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Logarithm Finished outer diameter
(mm)
Shield Ground wire Power supply/signal
Available

9 Days or more

1084P-Present[Others] Drain wireFor signals
Available

11 Days or more

10105P7.3Present[Others] Drain wireFor signals
Available

9 Days or more

10105P7.3NoneNoneFor signals
Available

9 Days or more

-147P7.8Present[Others] Drain wireFor signals
Available

9 Days or more

-147P7.8NoneNoneFor signals
Available

9 Days or more

10168P8.8Present[Others] Drain wireFor signals
Available

9 Days or more

10168P8.8NoneNoneFor signals
Available

17 Days or more

102010P8.9Present[Others] Drain wireFor signals
Available

9 Days or more

102010P8.9NoneNoneFor signals
Available

9 Days or more

102613P10.1Present[Others] Drain wireFor signals
Available

9 Days or more

102613P10.1NoneNoneFor signals
Available

9 Days or more

-3015P10.3Present[Others] Drain wireFor signals
Available

9 Days or more

-3015P10.3NoneNoneFor signals
Available

9 Days or more

103417P10.8Present[Others] Drain wireFor signals
Available

9 Days or more

103417P10.8NoneNoneFor signals
Available

9 Days or more

103618P-Present[Others] Drain wireFor signals
Available

9 Days or more

104020P11.9Present[Others] Drain wireFor signals
Available

9 Days or more

104020P11.9NoneNoneFor signals
Available

9 Days or more

105025P12.9Present[Others] Drain wireFor signals
Available

9 Days or more

105025P12.9NoneNoneFor signals
Available

9 Days or more

106030P13.3Present[Others] Drain wireFor signals
Available

9 Days or more

-6030P13.3NoneNoneFor signals
Available

9 Days or more

106432P14Present[Others] Drain wireFor signals

Loading...

  1. 1

Basic Information

Total length(m) 100 Conductor cross section(mm2) 0.08 AWG size(AWG) 28
Rated voltage 300V Representative standards UL Sheath Color Warm gray
Sheath Material PVC Insulation body materials PVC Properties Flame retardant

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m