Card Holder, Dedicated Name Card

Card Holder, Dedicated Name Card

Dedicated cardholder label paper that can be printed on using a PC (A4 size).

[Features]
· A4 size, so they can be printed using a PC.
· Perforated for easy separation.

Part Number

Configured Part Number is shown.

Part Number
IS-2N
IS-3N
IS-4N
IS-6WN
ISX-5
ISY-5
Part NumberVolume DiscountDays to Ship RoHSSpecifications Notes

21 Days or more

6Applicable cardholder: CS-2N/CS-2NKSingle side size: 39 x 20.5mm

21 Days or more

6Applicable cardholder: CS-3N/CS-3NKSingle side size: 31 x 17.5 mm

12 Days

6Applicable cardholder: CS-4N/CS-4NKSingle side size: 23 x 17.5 mm

21 Days or more

6Applicable cardholder: CS-6WN/CS-6WNKSingle side size: 51 x 16.5mm

21 Days or more

6Applicable cardholder: CSX-5/CS-5Single side size: 39 x 9mm

21 Days or more

6Applicable card holder: CSY-5Single side size: 37.5 x 9mm

Loading...

  1. 1

Basic Information

Color White

Additional Products in this Category

Tech Support