DIN Rail (Thick Type)【50-100 Pieces Per Package】

DIN Rail (Thick Type)
  • Volume Discount

DIN Standard, 35 mm Width, Aluminum Rail, Thick Type

[Features]
· Compliant with JIS-C-2812 standard.
· The terminal block, socket, or electrical device can be mounted at any position as long as it is a DIN 35 mm width mounted device.
· Additionally, removal can be performed easily.

Part Number

Configured Part Number is shown.

Part Number
AD-KS-10B
AD-KS-20B
AD-KT-10B
AD-KT-20B
ADS-7-10B
ADS-7-20B
ADT-7-10B
ADT-7-20B
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Width x height x length
(mm)
Features Slit width × slit length
(mm)
Number with packs
(Piece)

100 Pieces Per Package

Available

Quote

35 x 7.5 x 1000Short Hole Reinforced Type5.5 x 8100

50 Pieces Per Package

Available

Quote

35 x 7.5 x 2000Short Hole Reinforced Type5.5 x 850

100 Pieces Per Package

Available

8 Days or more

35 x 7.5 x 1000Long Hole Reinforced Type4.5 x 25100

50 Pieces Per Package

Available

Quote

35 x 7.5 x 2000Long Hole Reinforced Type4.5 x 2550

100 Pieces Per Package

Available

Quote

35 x 7.5 x 1000Short Hole5.5 x 8100

50 Pieces Per Package

Available

Quote

35 x 7.5 x 2000Short Hole5.5 x 850

100 Pieces Per Package

Available

Quote

35 x 7.5 x 1000Long Hole4.5 x 25100

50 Pieces Per Package

Available

Quote

35 x 7.5 x 2000Long Hole4.5 x 2550

Loading...

  1. 1

Basic Information

Material/surface treatment Aluminum

Additional Products in this Category

Tech Support