• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 12/15/2018 to 5:00 p.m. (CST) 12/16/2018. We apologize for the inconvenience.

Cable 40-pin L-Bend Type (BFF)

Cable 40-pin L-Bend Type (BFF)

[Features]
· The KB40N-LA series (BFF) 50-pin series is available for a broad variety of PLC compatible interface compliant cables (40-pin straight).
· Manufacturer specifications have changed. Next-generation products have B added to the end of the model.

Part Number

Configured Part Number is shown.

Part Number
KB40N-4F4F-LA1-0.5MB
KB40N-4F4F-LA1-1MB
KB40N-4F4F-LA1-1.5MB
KB40N-4F4F-LA1-2MB
KB40N-4F4F-LA1-3MB
KB40N-4F4F-LA1-5MB
KB40N-4F4F-LA1-8MB
KB40N-4F4F-LA1-10MB
Part NumberVolume DiscountDays to Ship Specified length
(m)

36 Days

0.5

36 Days

1

36 Days

1.5

36 Days

2

36 Days

3

36 Days

5

36 Days

8

36 Days

10

Loading...

  1. 1

Basic Information

Connector type FCN Connector manufacturer Fujitsu Connector shape Angle
Processing method Pressure welding Cable shape Circular CN1 Female
CN2 Female Number of cores 40 Shield None
Cable color Black AWG 28

Additional Products in this Category

Tech Support