Cable 26-pin Straight (GHH)

Cable 26-pin Straight (GHH)
  • Volume Discount

[Features]
· The KBS (GHH) 50-pin series is available for a broad variety of PLC compatible interface compliant cables (26-pin straight).
· Manufacturer specifications have changed. Next-generation products have B added to the end of the model.

Part Number

Configured Part Number is shown.

Part Number
KBS-1H26-0.5MB
KBS-1H26-1MB
KBS-1H26-1.5MB
KBS-1H26-2MB
KBS-1H26-3MB
KBS-1H26-5MB
Part NumberVolume DiscountDays to Ship Specified length
(m)
Available

36 Days or more

0.5
Available

36 Days or more

1
Available

36 Days or more

1.5
Available

36 Days or more

2
Available

36 Days or more

3
Available

36 Days or more

5

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Hirose Electric Group Connector shape Straight
Processing method Pressure welding Cable shape Circular CN1 Female
CN2 Female Number of cores 26 Shield Present
Cable color Black AWG 28

Additional Products in this Category

Tech Support