• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

20-pin Straight Cable (GJJ)

20-pin Straight Cable (GJJ)
  • Volume Discount

The KBS (GJJ) 20-pin series is available for a broad variety of PLC compatible interface cables (20-pin straight).
Manufacturer specifications have changed. Next-generation parts have B added to the end of the model designation. The cable color has changed from gray to black.

Part Number

Configured Part Number is shown.

Part Number
KBS-1J20-0.5MB
KBS-1J20-1MB
KBS-1J20-1.5MB
KBS-1J20-2MB
KBS-1J20-3MB
KBS-1J20-5MB
Part NumberVolume DiscountDays to Ship Specified length
(m)
Available

36 Days or more

0.5
Available

36 Days or more

1
Available

36 Days or more

1.5
Available

36 Days or more

2
Available

36 Days or more

3
Available

36 Days or more

5

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Japan Aviation Electronics Connector shape Straight
Processing method Pressure welding Cable shape Circular CN1 Female
CN2 Female Number of cores 20 Shield Present
Cable color Black AWG 28

Additional Products in this Category

Tech Support