MS Mark【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

MS-30

Part Number
MS-30
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHS

100 Pieces Per Package

Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Vertical(mm) 30 Width(mm) 10 Number with packs(Piece) 100

Please check the type/dimensions/specifications of the part MS-30 in the MS Mark series.

Additional Products in this Category

Tech Support