ICT Desktop Model Electric Crimping Machine (Part Numbers)

ICT Desktop Model Electric Crimping Machine
  • Volume Discount

The chain-shaped terminal (ICT) offers auto-feed, making it more efficient and able to perform uniform terminal crimping operations. (NCM)

[Features]
· As long as you have a 100 V power supply, this product can be used for crimping 0.3 mm3 to 5.5 mm3 on ICT chain-shaped crimp terminals with insulated coatings and CT solderless chain-shaped crimp terminals.
· The ICT applicator can be easily replaced with its one-touch button because it uses an anchoring method through its one-touch base.
· Operation so simple anyone can do it.

(i)Caution

Part Number

Configured Part Number is shown.

NCM100

Part Number
NCM100
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Basic Information

Voltage(V) AC 100V Crimp signal input Foot switch/sensor

Please check the type/dimensions/specifications of the part NCM100 in the ICT Desktop Model Electric Crimping Machine series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m