Braided Tube

Braided Tube
  • Volume Discount

[Features]
A braided tube with superior abrasion resistance.
Because the diameter is enlarged to more than 3 times the natural diameter, with one type, the cover is rather large.
Installations are smooth because of its high elasticity, strong resistance to lacerations and abrasions, and its good sliding properties.
Extremely high invariance against chemicals.
The flame-retardant type provides self-extinguishing characteristics, using UL-certified materials.
· Operating temperature range: -50℃ to 115℃.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
JKH-03
JKH-06
JKH-10
JKH-12
JKH-19
JKH-30
JKH-40
JKH-50
Part NumberVolume DiscountDays to Ship Minimum Diameter
(mm)
Maximum Diameter
(mm)
Perimeter width
(mm)
Total length
(m)
Available

19 Days or more

3125100
Available

19 Days or more

62014100
Available

19 Days or more

102818100
Available

Quote

123322100
Available

Quote

194530100
Available

Quote

275535100
Available

35 Days or more

35684250
Available

Quote

40855250

Loading...

  1. 1

Basic Information

Color Black Material Polyester mono-filament

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m