SVR-G Series

SVR-G Series
  • Volume Discount

SVR-G series. Thyristor stabilized power supply. 3 input voltages in 100V to 120V, 4 in 200V to 240V multi-type. Can be used in different places overseas.

Part Number

Configured Part Number is shown.

SVR-1700G

Part Number
SVR-1700G
Part NumberVolume DiscountDays to Ship
Available

20 Days or more

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Capacity(kVA) 1.7 Primary voltage(V) AC100-110-120-200-220-230-240
Secondary voltage(V) AC100 Shield presence None Case presence Present
Dimension vertical(mm) 400 Dimension width(mm) 250 Dimension depth(mm) 230

Please check the type/dimensions/specifications of the part SVR-1700G in the SVR-G Series series.

Tech Support