Repair Sheet【10 Pieces Per Package】

Repair Sheet
  • Volume Discount

Can be used for the repair of scratches or peeling on a coated surface

[Features]
· This application sheet matches the coating color of the panel.
· Allows for repairs to be easily performed by applying the product directly on top of coating surface scratches and peeling.
· Additionally, can be used for the protection of cut surfaces.

Part Number

Configured Part Number is shown.

RS-A4

Part Number
RS-A4
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNumber with packs
(Piece)

10 Pieces Per Package

Available

7 Days or more

1010

Loading...

  1. 1

Basic Information

Material/surface treatment PET film

Please check the type/dimensions/specifications of the part RS-A4 in the Repair Sheet series.

Additional Products in this Category

Tech Support