Heat shrinkable tube TFN21 series

Heat shrinkable tube TFN21 series

Contraction ratio 2:1. The flame-retardant polyolefin product is thin with excellent flexibility and chemical resistance. Suitable for use in general and defense markets.

[Features]
The flame-retardant polyolefin product is thin, with excellent flexibility and chemical resistance.
Suitable in general and defense markets.

Part Number

Configured Part Number is shown.

Part Number
TFN21-1.2-BK
TFN21-1.6-BK
TFN21-2.4-BK
TFN21-3.2-BK
TFN21-4.8-BK
TFN21-6.4-BK
TFN21-9.5-BK
TFN21-12.7-BK
TFN21-19.1-BK
TFN21-25.4-BK
Part NumberVolume DiscountDays to Ship Internal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube length
(mm)
Continuous operating temperature range (Min)
(℃)
Continuous operating temperature range (Max)
(℃)

Quote

1.60.4300000-55135

71 Days or more

20.4300000-55135

11 Days or more

3.10.48300000-55135

11 Days or more

3.70.48300000-55135

11 Days or more

5.30.48300000-55135

11 Days or more

6.80.56300000-55135

11 Days or more

10.70.62150000-55135

11 Days or more

13.70.62100000-55135

11 Days or more

20.80.6860000-55135

11 Days or more

26.40.8760000-55135

Loading...

  1. 1

Basic Information

Shrinkage factor 2:1 Material Cross-linked polyolefin Color Black
Flame retardant Present Adhesive None Special function/application Chemical resistance
Representative standards UL standard certified product

Additional Products in this Category

Tech Support