• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

CT Series Oil Resistant / Chemical Resistant Specifications【5-300 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
CT-15SAG
CT-25SAG
CT-35SAG
CT-65SAG
CT-100AG
CT-150AG
CT-200AG
CT-300AG
CT-400AG
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Screw Size Rated Current (JIS)
(A)
Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

300 Pieces Per Package

Available

35 Days or more

M3.5158NoneNonePossible31.5830.5

200 Pieces Per Package

Available

35 Days or more

M42511NoneNonePossible35.51132.5

136 Pieces Per Package

Available

35 Days or more

M53514NoneNonePossible401436.5

72 Pieces Per Package

Available

35 Days or more

M69019NoneNonePossible501940.5

48 Pieces Per Package

Available

35 Days or more

M813024.5NoneNoneNo6044.524.5

24 Pieces Per Package

Available

35 Days or more

M817528NoneNoneNo6348.526

12 Pieces Per Package

Available

35 Days or more

M1024039PresentPresentNo863931.5

8 Pieces Per Package

Available

35 Days or more

M1031047PresentPresentNo974760.5

5 Pieces Per Package

Available

35 Days or more

M1240058PresentPresentNo1105841.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C Type 20-mm Rail Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Number of I/O 1 to 1 Features Oil and Chemical Resistant
Screw-up None Standard JIS Rated Voltage(V) AC/DC660

Additional Products in this Category

Tech Support